Arguably the best CMOS image sensor in the 3 MP class. The UI-3270SE USB 3 industrial camera with the 1/1.8" global shutter IMX265 sensor from Sony offers a resolution of 3.17 MP (2056 x 1542 pixels) at a frame rate of 57.0 fps via the USB 3 (5 Gbps) interface. In terms of dynamic range, sensitivity, and linearity, the camera is unrivaled and is enthusiastically received by industrial customers in mechanical engineering, measuring technology, and medical technology.
The IDS Software Suite includes a number of special features, such as 30 second long exposure, sequencer mode, as well as line scan mode for using the area scan camera as a cost-effective alternative to a line scan camera.
The UI-3270SE is available in both monochrome and colour variants.
This camera model will be supported beginning with IDS Software Suite 4.91.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX265 |
| Frame rate @ resolution max. | 57.0 fps |
| Resolution (h x v) | 2056 x 1542 |
| Optical Area | 7.093 mm x 5.32 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 3.17 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
Characteristics