The UI-3281SE with Sony's 5 MP sensor IMX264 (2456 x 2054 px) sets a new standard in terms of light sensitivity, dynamic range and colour reproduction. The USB 3 industrial camera provides excellent image quality with extraordinarily low-noise performance - at frame rates up to 36.0 fps. The global shutter CMOS sensor Sony IMX264 provides high resolution of 5.04 MP, which is perfectly suitable for applications under low-light conditions and in microscopy.
The UI-3281SE board level camera with C-mount lens holder is available in a colour or monochrome version.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX264 |
| Frame rate @ resolution max. | 36.0 fps |
| Resolution (h x v) | 2456 x 2054 |
| Optical Area | 8.473 mm x 7.086 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 5.04 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics
100% quality tested
3-year warranty
Made in Germany
CAD Data
Technical drawing