The USB 3 UI-3291SE industrial camera with the Sony IMX267 8.9 megapixel CMOS sensor is the inexpensive alternative to our UI-3091SE. It offers the same image quality in unrivaled CCD quality at a slightly slower frame rate (33 fps), and is therefore the right choice for any application in which the cycle speed is not the decisive criterion.
Its high sensitivity in the near infrared range renders a special NIR variant obsolete.
The UI-3291SE board level camera with C-mount lens holder is available in a colour or monochrome version.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX267 |
| Frame rate @ resolution max. | 33.0 fps |
| Resolution (h x v) | 4104 x 2174 |
| Optical Area | 14.159 mm x 7.5 mm |
| Shutter | Global Shutter |
| Optical class | 1" |
| Resolution | 8.92 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics
100% quality tested
3-year warranty
Made in Germany
CAD Data
Technical drawing