The USB 3 industrial camera UI-3860CP with 1/3" rolling shutter Sony IMX290 CMOS sensor provides a resolution of 2.1 MP (1936 x 1096 px, Full HD 135 fps) and aims at customers with high demands on image quality and speed. The light-sensitive BSI sensor from Sony STARVIS series is suitable especially for cost-driven applications in mechanical engineering, machine vision, metrology, medical engineering, or microscopy.
The UI-3860CP model with its 1/3" size of the Sony IMX290 sensor is perfect for customers who like to benefit from a very wide range of cost-effective lenses for our USB 3 industrial cameras.
| Camera family | CP |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX290 |
| Frame rate @ resolution max. | 135 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Global Start Shutter, Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
Characteristics
100% quality tested
3-year warranty
Made in Germany
CAD Data
Technical drawing