Cost-optimised and yet fast, the light-sensitive Global Start Shutter, Rolling Shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with accurate colour separation and ensures true-to-original image reproduction even under poor or varying lighting conditions. With its very high sensitivity in the close-range infrared spectrum, the sensor of the USB 3.1 Gen. 1 industrial camera UI-3860SE is an excellent alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MP (1936 x 1096). The small 1/2.8" sensor format makes a wide selection of cost-effective lenses available.
The UI-3860SE is a small all-rounder in the 2 MP Rolling-Shutter industrial camera class. With line scan mode, sequencer mode and long-time exposure of up to 120.0 s, it finds its place in any application.
The UI-3860SE is available in both monochrome and colour versions.
This camera model will be supported beginning with IDS Software Suite 4.92.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX290 |
| Frame rate @ resolution max. | 135 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Global Start Shutter, Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
Characteristics