The USB 3 industrial camera UI-3882SE with the 1/1.8" rolling shutter CMOS sensor Sony IMX178 offers a very high resolution of 6.41 MP (3088 x 2076 px), making it perfectly suited for visualisation tasks in microscopy. It is also a cost-oriented option for Intelligent Traffic Surveillance (ITS). The BSI sensor from Sony's STARVIS series is one of the most light-sensitive sensors in our portfolio, providing excellent image quality even in low light conditions.
Combined with our USB 3 industrial cameras, the Sony IMX178 delivers frame rates of up to 58.0 fps at full resolution. This camera model will be supported beginning with IDS Software Suite 4.90.
The UI-3882SE board-level camera without lens holder is available as colour or monochrome version.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX178 |
| Frame rate @ resolution max. | 58.0 fps |
| Resolution (h x v) | 3088 x 2076 |
| Optical Area | 7.411 mm x 4.982 mm |
| Shutter | Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 6.41 MP |
| Pixel size | 2.40 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics