The single-board UI-3884LE USB 3 camera with 1/1.8" Sony IMX178 rolling shutter CMOS sensor from the STARVIS series provides very high resolution of 6.4 MP (3088 x 2076 px) and delivers frame rates up to 60 fps at full resolution. The CMOS boardlevel camera is perfect for tasks in microscopy, medical engineering, astronomy, and metrology. Due to its speed and sensational light-sensitivity, it is a cost-driven option for Intelligent Transport Systems (ITS) or any other application with low or changing light conditions. It also offers a long exposure of up to 120 seconds. Thanks to the compact dimensions and the single-board construction, this USB 3 camera featuring USB Type-C connector can be integrated easily into an embedded system.
The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.
The UI-3884LE with CS-mount lens holder is available as colour or monochrome version.
| Camera family | LE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX178 |
| Frame rate @ resolution max. | 58.0 fps |
| Resolution (h x v) | 3088 x 2076 |
| Optical Area | 7.411 mm x 4.982 mm |
| Shutter | Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 6.41 MP |
| Pixel size | 2.40 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics