The UI-5250CP with the e2v CMOS sensor with 2 megapixel resolution is an especially high-performance and versatile industrial camera (EV76C570). It has one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome and color versions. Besides its outstanding sensitivity to light in CCD quality, the camera also has a range of other distinctive features: The sensor allows you to switch between various shutter modes, which allow you to capture sharp images of moving objects or extremely low-noise, high-contrast images.
There are also up to four areas of interest (AOI). You can use these either to check several features simultaneously or to capture AOIs in a sequence of exposures using a wide range of different parameters.
| Camera family | CP |
|---|---|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C570 |
| Frame rate @ resolution max. | 35.6 fps |
| Resolution (h x v) | 1600 x 1200 |
| Optical Area | 7.2 mm x 5.4 mm |
| Shutter | Global Shutter, Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.92 MP |
| Pixel size | 4.50 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
Characteristics