USB 2.0 and I/O, Y standard cable, straight, 3 m

USB 2.0 and I/O, Y standard cable, straight, 3 m

USB 2.0 and I/O, Y standard cable, straight, 3 m
Illustrations may differ from the original
Short description
USB micro D-sub, straight, screwable and open end to USB-A
Price on request
Delivery date upon order confirmation
 
 
  • Cable: USB 2.0 and I/O
  • The trigger cable is fed out of the micro D-sub
  • Cable type: trigger cable, double shielded in AWG 28/AWG 24
  • Connector: USB micro D-sub, straight, screwable and open end to USB-A
  • Cable length: 3.0 m
Item number
  • USB 2.0 and I/O, Y standard cable, straight, 3 m: AD.0040.2.10300.00
suitable for USB 2 uEye SE
lockable No
screw-in Yes
Data sheet
 
 
It's so easy!