- Cable: USB 3
- Cable type: HiFlex cable, double shielded
- Connector: USB 3 Micro-B, straight, screwable, to USB-A
- Bending radius: 120 mm
- Bending cycle: HN120/0.5 to > 1kk cycles
- Cable length: 4.0 m
- Can also be used for uEye SE, LE and XLE with USB 3 (5 Gbps) interface and USB Type-C connector in conjunction with adapter cable AD00303.
Item number |
|
---|---|
suitable for | CP, CP Rev. 2, LE, ML, SE, XC, XCP, XLE |
lockable | No |
screw-in | Yes |