- Cable: USB 3
- Cable type: HiFlex cable, double shielded
- Connector: USB 3 Micro-B, straight, screwable, to USB-A
- Bending radius: 120 mm
- Bending cycle: HN120/0.5 to > 1kk cycles
- Cable length: 5.0 m
- Can also be used for uEye SE, LE and XLE with USB 3 (5 Gbps) interface and USB Type-C connector in conjunction with adapter cable AD00303.
| Item number |
|
|---|---|
| suitable for | USB 3 uEye ACP, USB 3 uEye CP, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye LE, USB 3 uEye SE, USB 3 uEye XC, USB 3 uEye XCP, USB 3 uEye XCP-E |
| lockable | No |
| screw-in | Yes |
Data sheet