USB 3, standard cable, straight, screwable, 1m

USB 3, standard cable, straight, screwable, 1m

USB 3, standard cable, straight, screwable, 1m
Illustrations may differ from the original
Short description
Metal Micro-B, straight, screwable to USB-A
Price on request
Available from stock
 
 
  • Cable: USB 3
  • Cable type: standard cable
  • Connector: USB 3 Micro-B, straight, screwable to USB-A
  • Cable length: 1.0 m
Item number
  • USB 3, standard cable, straight, screwable, 1m: AD00155
suitable for USB 3 uEye ACP, USB 3 uEye CP, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye LE, USB 3 uEye XC, USB 3 uEye XCP, USB 3 uEye XCP-E
lockable No
screw-in Yes
Data sheet
 
 
It's so easy!