- Cable: USB 3
- Cable type: standard cable, double shielded in AWG26/28
- Connector: screwable USB Type-C, straight, to screwable USB-A
- Bending radius: 62 mm
- Bending cycles: not drag chain suitable
- Cable length: 3 m
| Item number |
|
|---|---|
| suitable for | USB 3 uEye LE, USB 3 uEye SE, USB 3 uEye XLE |
| lockable | No |
| screw-in | Yes |
Data sheet