- Cable: USB 3
- Cable type: Standard cable, double shielded in AWG26/28
- Connector: screwable USB Type-C, angled left/right (horizontal), to USB-A
- Bending radius: 62 mm
- Bending cycle: not suitable for moving
- Cable length: 3 m
Note:
Not suitable for housed versions of uEye LE
| Item number |
|
|---|---|
| suitable for | USB 3 uEye LE, USB 3 uEye SE |
| lockable | No |
| screw-in | Yes |
Data sheet