- Cable: USB 3
- Cable type: standard cable, double shielded in AWG 26//28/22
- Connector: USB micro-B, angled downwards, screwable, to USB-A
- Bending radius: 10 x OD (10 x 6.2 mm): 62 mm
- Bending cycle: not suitable for moving
- Cable length: 0.3 m
| Item number |
|
|---|---|
| suitable for | USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye XC, USB 3 uEye XCP |
| lockable | No |
| screw-in | Yes |