USB 3 standard cable, angled, screwable, 2 m

USB 3 standard cable, angled, screwable, 2 m

USB 3 standard cable, angled, screwable, 2 m
Short description
USB micro-B, angled, screwable to USB-A
Price on request
Delivery date upon order confirmation
 
 
  • Cable: USB 3
  • Cable type: standard cable
  • Connector: USB micro-B, angled, screwable to USB-A
  • Cable length:2.0 m
Note:
Specifically for the uEye XC camera. On this camera the cable is angled backwards.
Item number
  • USB 3 standard cable, angled, screwable, 2 m: 1009814
suitable for USB 3 uEye XC, USB 3 uEye XCP, USB 3 uEye XCP-E
lockable Yes
screw-in No
 
 
It's so easy!