- Cable: USB 3.1 Gen 1 5Gbit/s
- Cable type: Standard cable, double shielded
- Connector: USB Type-C to USB Type-C screwable
- Bending radius: 10 x OD (10 x 6.2mm): 62 mm
- Bending cycle: not suitable for moving
- Notes: no USB e-marking, no USB power delivery Support, no USB2 support
- Cable length: 3 m
| Item number |
|
|---|---|
| suitable for | USB 3 uEye LE, USB 3 uEye SE, USB 3 uEye XLE |
| lockable | No |
| screw-in | Yes |
Data sheet