USB3 AOC, USB-C USB-C, straight, screwable, 10 m

USB3 AOC, USB-C USB-C, straight, screwable, 10 m

USB3 AOC, USB-C USB-C, straight, screwable, 10 m
Illustrations may differ from the original
Short description
USB-C metal jack screwable to USB-C screwable
Price on request
Delivery date upon order confirmation
 
 
  • Cable: USB 3
  • Cable type: Hybrid AOC (glass fiber optic)
  • Connector: USB-C metal jack screwable to USB-C screwable
  • Bending radius: 40.0 mm
  • Bending cycles: min. 500,000 cycles
  • Torsion: min. 4.5 million cycles
  • Cable length: 10.0 m
Item number
  • USB3 AOC, USB-C USB-C, straight, screwable, 10 m: 1010992
suitable for USB 3 uEye CP Rev.2.2, USB 3 uEye LE, USB 3 uEye SE, USB 3 uEye XLE
lockable No
screw-in Yes
Data sheet
 
 
It's so easy!