USB3 Metall Hub EX-1183HMVS-2-22, 4Ports

USB3 Metall Hub EX-1183HMVS-2-22, 4Ports

USB3 Metall Hub EX-1183HMVS-2-22, 4Ports
Illustrations may differ from the original
Short description
USB3 Metall Hub EX-1183HMVS-2-22, 4Ports
Price on request
Delivery date upon order confirmation
 
 
    Chip set: Genesys GL3523
  • Data transfer rate: 120Mbps to 5Gbps
  • Connectors: 1 x B-socket screwable Upstream
  • 4 x A-socket screwable Downstream
  • 1 x +7V to +48V DC jack and terminal block
  • Hardware systems: USB 2.0 to 3.2 Gen1
  • Drivers: Does not require drivers (standard HUB)
  • Operating Systems: Win98SE/2000/XP/Vista/7/8.x/10 (32&64-bit)/CE/Server(200x & 2012 R2), Linux, Mac OS 10.x
  • Operating temperature : 0°C to +55°C Celsius
  • Storage temperature : -20°C to +85°C Celsius
  • Rel. humidity: 5% to 95%
  • IP code: IP 30
  • Power supply: 12V / 3A power supply unit
  • Dimension (W x D x H): 178.40 x 70.21 x 24.11 mm
  • Weight: 815 g
  • Scope of delivery: EX-1183HMVS-2-22, USB 3.2 Gen1 cable (1.5 meters), power supply 12V/3A, manual
Item number
  • USB3 Metall Hub EX-1183HMVS-2-22, 4Ports: AL00104
 
 
It's so easy!