USB 3 or GigE: Which interface is the right one for my application?
Abstract
USB 3 offers high data transfer speeds and is particularly suitable for short distances and applications with high data rates.
GigE enables long cable lengths, the integration of multiple cameras and high system flexibility.
The choice of the appropriate interface depends on cable length, data rate and system architecture.
This article compares USB3 Vision with GigE Vision over standard Gigabit Ethernet. Higher Ethernet speeds and GigE Vision 3.0 are mentioned only as a preview.
Two standards, two philosophies
USB 3 and GigE – with the established standards USB3 Vision and GigE Vision – are among the most important interfaces in industrial image processing. Both enable communication between industrial camera and computer. Depending on the application, they offer specific advantages. The differences lie primarily in the areas of bandwidth, cable length, flexibility and integration effort.
USB3 Vision and GigE Vision are cross-manufacturer standards set by the A3 (Association for Advancing Automation). They define not only the physical interface, but also a uniform communication and configuration model based on GenICam. The aim is to ensure interoperability, investment security and broad software support. The use of standardised vision interfaces offers advantages: cross-manufacturer compatibility, uniform configuration via GenICam, broad software support and long-term investment security. At the same time, standardisation also entails a certain amount of overhead. In practice, however, cross-manufacturer interchangeability depends on the consistent use of standardised functions. If additional manufacturer-specific functions are integrated and used by users, software adjustments may be required should the camera be replaced at a later date.
Despite the similarities, both interfaces differ fundamentally in their approach:
USB 3 for maximum performance over short distances, easy to use
USB3 Vision is a standardised interface protocol for industrial cameras based on USB 3.x. The standard was developed specifically for industrial image processing and enables fast and reliable data transfer between the camera and the computer.
The interface offers a high net data rate of up to 400 MB/s. The camera can be powered and data transmitted via the same cable, meaning no additional cabling is required.
USB3 Vision is preferably used in compact systems with short distances, high data rates and easy integration. Typical applications are single-user and embedded systems, laboratory environments and compact testing stations. The maximum cable length is 3 to 5 metres, or up to 50 metres with active fiberglass cables.
GigE for networked, scalable camera systems and range
GigE Vision is an industry-wide standard for image transmission over Ethernet networks. It is based on the Gigabit Ethernet standard and enables the integration of cameras into existing IT infrastructures.
The standard supports a cable length of up to 100 metres and offers stable data transmission in industrial environments. Multiple cameras can be operated via a common network, allowing multi-camera systems to be flexibly realised and expanded. Power-over-Ethernet also enables cameras equipped with this technology to be powered and to transmit data via a single cable.
GigE Vision is suitable for industrial applications with long distances, distributed systems and multi-camera systems. It is frequently used in harsh industrial environments as well as in large-scale automation and inspection systems.
USB3 Vision vs. GigE Vision in direct comparison
A direct comparison clearly highlights the respective strengths of the two interfaces:
- Bandwidth: USB 3 offers a very high data rate and is suitable for high-resolution cameras
- Cable length: GigE enables significantly greater distances between system components
- Installation: USB 3 can be easily integrated via plug-and-play, whereas GigE requires a network structure
- Scalability: GigE enables flexible multi-camera systems
- Costs: USB 3 solutions are often more cost-effective, as no network infrastructure is required
Which interface is the better choice depends heavily on the respective framework conditions.
The "best" interface is therefore always the one that is best suited to the application in technical, mechanical and organisational terms.
The following table provides a concise summary of the key differences between USB 3 and GigE:
Criterion |
USB 3 |
GigE |
|---|---|---|
Bandwidth |
Very high (up to ~5 Gbit/s) |
High (1 Gbit/s, with 2.5/5/10 GigE and above) |
Cable length |
Short (typically up to 5 m without a repeater) |
Very long (up to 100 m via standard Ethernet, extendable) |
Latency |
Very low |
Higher than with USB 3 |
Installation |
Simple (plug-and-play-like) |
More complex (network required) |
Scalability |
Limited using ports, host controllers and hubs |
Very good (multiple cameras on the network) using network cards, ports and switches |
Costs |
Lower standard system costs |
Higher (network components required) |
Stability |
Fine, but it depends on the cable length |
Very stable, proven in industrial use |
Flexibility |
Limited |
High (distributed systems possible) |
Typical applications |
Single-camera systems, embedded systems |
Multi-camera systems, industry, production lines |
Common mistakes when selecting an interface
In practice, avoidable mistakes often occur when selecting the interface. These include:
- Focus only on maximum bandwidth: Selection of the interface based on the highest theoretical data rate
- Underestimating the required cable length for USB 3
- Insufficient bandwidth planning for GigE systems
- Lack of consideration of the network infrastructure
- Failure to consider future-proofing: The interface is tailored precisely to the current application – with no margin for future growth
Early planning of these aspects reduces implementation risks and avoids additional costs. Our team would be happy to support you with your planning.
Conclusion: Which interface is suitable for which application?
The choice between USB3 Vision and GigE Vision depends on the technical requirements of the respective application.
USB3 Vision is preferred in compact systems with short distances, high data rates and simple integration without the need additional network infrastructure.
GigE Vision is suitable for industrial environments (Requirements for GigE: shielded cables from Cat 5e upwards, a separate network card, bandwidth planning, and jumbo frames where necessary) as it enables stable data transmission over long distances. It can be integrated into existing networks and supports the operation of multiple cameras in scalable systems.