Industrial camera with webcam ease: Which uEye XC variant you actually need
Now on IDS Vision Channel: Firmware update and the differences between UVC and USB3
Kiosk systems, barcode scanners, and quality control often lack the right camera: consumer cameras are unreliable, traditional industrial cameras too complex to integrate. The uEye XC closes this market gap with two variants.
The UVC variant is plug-and-play and works without additional software. Perfect for applications requiring fast integration without programming while maintaining full industrial reliability. The USB3 Vision variant, however, is a full-fledged industrial camera where IDS peak or other USB3 Vision-compliant software gives you complete control over all camera features – for robotics, precise quality control, or medical technology.
Our new video on the IDS Vision Channel shows you which variant fits which application, how installation works, and what the latest firmware update delivers: automatic image optimization and streaming in full 13 MP resolution.
Contact
Please contact our team, we will be happy to help you.
Newsletter
Stay up to date and subscribe to our newsletter.