How-to choose the right uEye XC. UVC webcam or USB3 vision industrial camera?
This video explains the key differences between the two uEye XC camera variants – UVC and USB3 vision – and helps you determine which model best fits your application. You’ll learn how each interface works, what software environments they support, and how these factors influence performance, flexibility, and ease of integration.
Eva provides a clear comparison of both options, covering image quality, feature sets, configuration possibilities, and typical use cases. Whether you need simple plug‑and‑play operation or full industrial‑grade control with IDS peak and GenICam, this video offers practical guidance to make an informed decision. Ideal keywords such as UVC camera, USB3 vision, IDS peak, and uEye XC are included naturally to support search visibility.
Topics covered
- Understand the differences between UVC and USB3 vision
- Identify which variant is suitable for your application
- Learn how to install the uEye XC and integrate it into your software
- Discover how new automatic functions maintain optimal image quality at all times and enable streaming in full 13 MP resolution
Video timeline
- 00:00 - Introduction and explanation of the uEye XC
- 01:18 - Universal Video Class (UVC) versus USB3 vision (IDS peak)
- 02:48 - Features of the XC camera
- 04:42 - Live-Demo with the XC camera with Universal Video Class (UVC)
- 06:43 - Live-Demo with the XC camera with USB3 vision standard in IDS peak
- 09:34 - Comparison and summary of the two variants
Who should watch
This video is designed for developers, system integrators, machine vision engineers, and anyone selecting between UVC and USB3 vision cameras for industrial or embedded imaging applications.
Watch now to discover which XC variant fits your project best.