IDS peak Cockpit: sequencer

Discover how the sequencer mode in IDS peak enables automated camera configuration changes directly within compatible IDS cameras. This video shows how to switch exposure settings for HDR (High Dynamic Range) imaging and dynamically move regions of interest without additional host application logic.

You will learn how to configure sequencer sets, trigger transitions between predefined camera settings, and automate image acquisition workflows. The video also demonstrates practical use cases including HDR image fusion, gain control, lighting synchronisation, and ROI (Region of Interest) switching for industrial inspection applications.

Topics covered

  • Configuring sequencer mode in IDS peak
  • Creating and saving sequencer sets
  • Automating HDR image acquisition with multiple exposures
  • Switching gain, lighting and acquisition parameters
  • Using ROI position changes with XY offsets
  • Reducing host-side control logic through camera-based automation

Video timeline

  • 00:00 When is the sequencer useful?
  • 00:49 How is the sequencer triggered?
  • 01:09 Start with generic parameters for sequencer configuration
  • 01:56 Configuring the first sequencer set: brigntness/framerate
  • 03:36 Configuring the second sequencer set: exposure time
  • 04:19  Trigger signal for sequencer
  • 05:20 Configuring ROI  for sequencer
  • 07:22 Summary

Who should watch

Machine vision engineers, software developers, system integrators, automation specialists and anyone using IDS cameras for industrial imaging, inspection or HDR applications.

Watch the video to see how sequencer mode can streamline image acquisition and automate repetitive camera configuration tasks.