UI-3040CP Rev. 2

UI-3040CP Rev. 2

UI-3040CP Rev. 2
Illustrations may differ from the original
Features
  • 1448 x 1086
    1.57 MPix
  • Sony IMX273
    1/2.9'' CMOS
  • 243.0 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-3040CP with the global shutter CMOS sensor Sony IMX273 achieves impressive 243 fps with a resolution of 1.57 MP at 3.45 pixel size. This makes it ideal for classic industrial applications such as surface inspection, but also for detailed image analysis in medical technology and traffic applications.

The camera enables 4x multi AOI and long exposure up to 30 seconds - for applications in the fields of mechanical engineering, machine vision, measuring technology, medical technology or microscopy. The industrial camera model UI-3040CP is directed at customers with high demands on image quality, dynamic range and sensitivity.

Item number
  • UI-3040CP-C-HQ Rev.2: AB02491
  • UI-3040CP-M-GL Rev.2: AB02492
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX273
Frame rate @ resolution max. 243 fps
Resolution (h x v) 1448 x 1086
Optical Area 4.996 mm x 3.747 mm
Shutter Global Shutter
Optical class 1/2.9''
Resolution 1.57 MP
Pixel size 3.45 µm
HDR mode No
IP code IP30
Product Life Cycle Not recommended for new designs
Data sheet

Characteristics

100% quality tested
1 software for all cameras
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

IDS Industriekamera integriert in einer Maschine.
Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Gerät zur Oberflächeninspektion.
Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Transportroboter in einer Lagerhalle mit Paketen.
Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Sportler auf einem Rennrad, im Hintergrund Landschaft.
Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!