uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The USB 3 industrial camera UI-3070CP with 1/1.8" Sony IMX252 global shutter CMOS sensor provides a resolution of 3.2 MP (2056 x 1542 px). At full resolution, the USB 3 camera speeds up to 134 fps (Full HD with up to 187 fps). It allows 64x multi AOI and long exposure up to 30 seconds, for applications in the fields of mechanical engineering, machine vision, metrology, medical engineering, or microscopy.
The UI-3070CP industrial camera model aims at customers with high demands on image quality, dynamic range and sensitivity.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX252 |
| Frame rate @ resolution max. | 123 fps |
| Resolution (h x v) | 2056 x 1542 |
| Optical Area | 7.093 mm x 5.32 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 3.17 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing