uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The USB 3 camera UI-3130CP with 1/3.6" global shutter CMOS sensor PYTHON 500 by onsemi is fully designed to provide high-speed: using the unique AOI feature (horizontal and vertical read-out), the industrial camera reaches more than 1,000 fps.
Therefore, the CMOS camera (0.5 MP: 800 x 600 pixels, up to 396 fps) is suitable especially for classical machine vision applications, for slow motion or high-speed tracking applications. Available as monochrome or colour version.
This camera model will be supported beginning with IDS Software Suite 4.80.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | PYTHON 500 |
| Frame rate @ resolution max. | 396 fps |
| Resolution (h x v) | 800 x 600 |
| Optical Area | 3.84 mm x 2.88 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.6" |
| Resolution | 0.48 MP |
| Pixel size | 4.80 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing