UI-3140CP Rev. 2

UI-3140CP Rev. 2

UI-3140CP Rev. 2
Illustrations may differ from the original
Features
  • 1280 x 1024
    1.31 MPix
  • onsemi PYTHON 1300
    1/2" CMOS
  • 169.0 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-3140CP with 1/2" global shutter CMOS sensor PYTHON 1300 by onsemi provides maximum flexibility for your application. The sensor delivers even images with 169 fps at full resolution (1280 x 1024 px) in freerun or trigger mode, for standard machine vision and inspection applications among others.

With a unique AOI feature (horizontal and vertical read-out), the industrial camera reaches more than 1000 fps. Available as monochrome or colour version.

This camera model will be supported beginning with IDS Software Suite 4.70.

Item number
  • UI-3140CP-M-GL Rev.2: AB00613
  • UI-3140CP-C-HQ Rev.2: AB00614
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Sensor model PYTHON 1300
Frame rate @ resolution max. 169 fps
Resolution (h x v) 1280 x 1024
Optical Area 6.144 mm x 4.915 mm
Shutter Global Shutter
Optical class 1/2"
Resolution 1.31 MP
Pixel size 4.80 µm
HDR mode No
IP code IP30
Product Life Cycle Not recommended for new designs
Data sheet

Characteristics

100% quality tested
1 software for all cameras
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Barcode reading

In addition to process automation and logistics, IDS cameras also reliably recognize barcodes in other industries.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!