uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The USB 3 industrial camera UI-3370CP Rev. 2 is equipped with the sensitive, fast 4 megapixel CMOS sensor CMV4000 from ams/CMOSIS. The global shutter sensor offers a resolution of 2048 x 2048 pixels at a frame rate of 80.0 fps
Due to the huge optical format of 1", the square sensor offers large pixels (5.5 µm) and is light sensitive with a low noise level.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | ams/CMOSIS |
| Sensor model | CMV4000 |
| Frame rate @ resolution max. | 80.0 fps |
| Resolution (h x v) | 2048 x 2048 |
| Optical Area | 11.264 mm x 11.264 mm |
| Shutter | Global Shutter |
| Optical class | 1" |
| Resolution | 4.19 MP |
| Pixel size | 5.50 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
NIR sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Data sheet
CAD Data
Technical drawing