uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The USB 3 industrial camera UI-3880CP with 1/1.8" rolling shutter Sony IMX178 CMOS sensor provides very high resolution of 6.4 MP (3088 x 2076 px), which makes it especially perfect for visualization tasks in microscopy, and a cost-driven option for Intelligent Transport Systems (ITS). The BSI sensor of Sony’s STARVIS series is one of the most light-sensitive sensors in our portfolio, offering an amazing image quality even in low-light conditions.
In combination with our USB 3 industrial cameras, the Sony IMX178 sensor delivers frame rates up to 58 fps at full resolution. Due to its 1/1.8" sensor format, a wide range of C-Mount lenses for the UI-3880CP USB camera model will be available.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX178 |
| Frame rate @ resolution max. | 58.0 fps |
| Resolution (h x v) | 3088 x 2076 |
| Optical Area | 7.411 mm x 4.982 mm |
| Shutter | Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 6.41 MP |
| Pixel size | 2.40 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing