uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5130SE Rev.4.2 GigE industrial camera with integrated PYTHON 500 fast SVGA global shutter sensor from onsemi is available as a monochrome and colour version. It is designed entirely with speed in mind: Thanks to its horizontal and vertical read-out feature, the image reading rate can be further increased. The UI-5130SE Rev.4.2 is perfectly suited for classic machine vision and inspection tasks.
The FPN (Fixed Pattern Noise) correction feature implemented via the IDS software provides an improved, stripe-free image quality.
The UI-5130SE Rev.4.2 is available in both monochrome and colour variants.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | PYTHON 500 |
| Frame rate @ resolution max. | 205 fps |
| Resolution (h x v) | 800 x 600 |
| Optical Area | 3.84 mm x 2.88 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.6" |
| Resolution | 0.48 MP |
| Pixel size | 4.80 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing