uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The motherboard including the sensor is separated from the daughterboard including the GigE interface by a flex ribbon cable. Both the flex ribbon cable and the daughterboard are optionally available. The motherboard with single-board GigE camera UI-5242LE is suitable for applications in very small or angled spaces. It is perfect for use in OEM projects, featuring 1.3 MP resolution (1280 x 1024), frame rates up to 50 fps and compact dimensions of 45 x 45 mm.
The 1/1.8" CMOS sensor by e2v is available as NIR version (EV76C661) or colour/monochrome version (EV76C560).
Please note that a daugtherboard as well as a flex ribbon cable is essential for the functionality.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C560 |
| Frame rate @ resolution max. | 50.0 fps |
| Resolution (h x v) | 1280 x 1024 |
| Optical Area | 6.784 mm x 5.427 mm |
| Shutter | Global Shutter, Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.31 MP |
| Pixel size | 5.30 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
NIR sensor
Internal image buffer
3-year warranty
Made in Germany
Certifications
UL listed
ChinaRoHS EFUP 25
Data sheet
CAD Data
Technical drawing