uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5250SE Rev. 4.2 with the e2v CMOS sensor (EV76C570) with 2 megapixel resolution is suitable for an enormous variety of applications. The extremely light sensitive camera in CCD quality is available in two versions, monochrome and colour, and features a whole range of additional functions. It allows you to switch between several shutter modes, enabling you to capture sharp images of moving objects or extremely low-noise, high-contrast images.
There are also up to four areas of interest (AOI). You can use these either to check several features simultaneously or to capture AOIs in a sequence of exposures using a wide range of different parameters.
The UI-5250SE Rev. 4.2 is available in both monochrome and colour variants.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | e2v |
| Sensor model | EV76C570 |
| Frame rate @ resolution max. | 52.0 fps |
| Resolution (h x v) | 1600 x 1200 |
| Optical Area | 7.2 mm x 5.4 mm |
| Shutter | Global Shutter, Global Start Shutter, Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 1.92 MP |
| Pixel size | 4.50 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing