uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The GigE camera UI-5260CP Rev. 2.2 is equipped with budget-priced 2.35 MP CMOS sensor Sony IMX249 that sets new standards in terms of light sensitivity, dynamic range and colour reproduction. The GigE industrial camera provides excellent image quality with extraordinarily low-noise performance - at frame rates up to 47 fps (full resolution: 1936 x 1216 px).
The sensor is perfect for applications demanding excellent image quality even in low-light conditions e.g. in ITS and in quality assurance. Also available as USB 3 version.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX249 |
| Frame rate @ resolution max. | 47.0 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 11.345 mm x 7.126 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.2" |
| Resolution | 2.35 MP |
| Pixel size | 5.86 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing