uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5260SE Rev.4.2 Gigabit Ethernet industrial camera with the IMX249 2.35 MP CMOS sensor from Sony offers the standard image formats 4:3 and 16:9. At full resolution of 1936 x 1216 pixels, it delivers 47 frames per second, fully utilising the GigE bandwidth. With its exceptionally high dynamic range and outstanding signal/noise ratio, it ensures high-contrast and practically noise-free images, which are impressive even in weak or fluctuating lighting conditions.
Special functions such as long exposures (30 seconds) and a line scan mode implemented by IDS extend the range of applications in the factory automation environment.
The UI-5260SE Rev.4.2 is available in both monochrome and colour variants.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX249 |
| Frame rate @ resolution max. | 47.0 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 11.345 mm x 7.126 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.2" |
| Resolution | 2.35 MP |
| Pixel size | 5.86 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing