UI-5261SE Rev.4.2

UI-5261SE Rev.4.2

UI-5261SE Rev.4.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX249
    1/1.2" CMOS
  • 47.0 fps
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-5261SE Rev.4.2 Gigabit Ethernet industrial camera with the IMX2492.35 MP CMOS sensor from Sony offers the standard image formats 4:3 and 16:9. At full resolution of 1936 x 1216 pixels, it delivers 47 frames per second, fully utilising the GigE bandwidth. With its exceptionally high dynamic range and outstanding signal/noise ratio, it ensures high-contrast and practically noise-free images, which are impressive even in weak or fluctuating lighting conditions.

Special functions such as long exposures (30 seconds) and a line scan mode implemented by IDS extend the range of applications in the factory automation environment.

The UI-5261SE board level camera with C-mount lens holder is available in a colour or monochrome version.

Item number
  • UI-5261SE-M-GL Rev.4.2: AB12000
  • UI-5261SE-C-HQ Rev.4.2: AB10999
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX249
Frame rate @ resolution max. 47.0 fps
Resolution (h x v) 1936 x 1216
Optical Area 11.345 mm x 7.126 mm
Shutter Global Shutter
Optical class 1/1.2"
Resolution 2.35 MP
Pixel size 5.86 µm
HDR mode No
IP code IP0
Product Life Cycle Not recommended for new designs
Data sheet

Characteristics

100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Certifications

ChinaRoHS EFUP 25
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Äpfel werden in einer Maschine gereinigt und sortiert
Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Abfüllanlage von Pillen in Gläser wird durch IDS Kamera überwacht.
Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!