uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
Our UI-5270FA Rev.1.2 industrial camera provides outstanding images and features a Sony IMX265 global shutter CMOS sensor – probably the best CMOS image sensor in the 3 megapixel class in terms of dynamic range, light sensitivity, and linearity. At full resolution of 2045 x 1542 pixels, the ethernet camera achieves frame rates of 36 fps. The reduced pixel size of 3.45 µm allows more pixels in a smaller optical format.
As a result, a very large choice of compact, cost-effective lenses is available for the 1/1.8" sensor. The IDS Software Suite provides special sensor functions, such as line scan mode enabling the camera to be used as a cost-effective alternative to line scan cameras.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX265 |
| Frame rate @ resolution max. | 36.0 fps |
| Resolution (h x v) | 2056 x 1542 |
| Optical Area | 7.093 mm x 5.32 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 3.17 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP65, IP67 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing