UI-5280CP Rev. 2.2

UI-5280CP Rev. 2.2

UI-5280CP Rev. 2.2
Illustrations may differ from the original
Features
  • 2456 x 2054
    5.04 MPix
  • Sony IMX264
    2/3" CMOS
  • 22.0 fps
  • Ethernet 1.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-5280CP Rev. 2.2 GigE industrial camera with the compact 2/3" global shutter IMX264 CMOS sensor from Sony offers brilliant image quality, high light sensitivity, and an extraordinarily high dynamic range. The CMOS camera delivers almost noise-free, high-contrast 5 MP images in 5:4 format at 22.0 fps in applications with varying lighting conditions and in microscopy.

The IDS Software Suite includes a number of special features, such as 30 second long exposure as well as line scan mode.

Item number
  • UI-5280CP-C-HQ Rev.2.2: AB10919
  • UI-5280CP-M-GL Rev.2.2: AB10918
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX264
Frame rate @ resolution max. 22.0 fps
Resolution (h x v) 2456 x 2054
Optical Area 8.473 mm x 7.086 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 5.04 MP
Pixel size 3.45 µm
HDR mode No
IP code IP30
Product Life Cycle Not recommended for new designs
Data sheet

Characteristics

100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Gerät zur Oberflächeninspektion.
Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!