uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5280FA Rev.1.2 ethernet industrial camera is equipped with an IMX264 2/3" global shutter CMOS sensor and meets the most demanding requirements in terms of light sensitivity and dynamic range, while simultaneously offering very low dark noise. The high NIR sensitivity makes the invisible visible to the human eye and renders a special NIR sensor version obsolete. It delivers high-contrast 5 megapixel images in 5:4 format with a frame rate of 22.0 fps.
Special functions such as 30 second long exposures and a line scan mode implemented by IDS extend the range of applications in the factory automation environment. Available in monochrome or colour versions.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX264 |
| Frame rate @ resolution max. | 22.0 fps |
| Resolution (h x v) | 2456 x 2054 |
| Optical Area | 8.473 mm x 7.086 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 5.04 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP65, IP67 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing