uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5280SE Rev.4.2 GigE industrial camera with the compact 2/3" global shutter IMX264 CMOS sensor from Sony offers brilliant image quality, high light sensitivity, and an extraordinarily high dynamic range. The CMOS camera delivers almost noise-free, high-contrast 5 MP images in 5:4 format at 22.0 fps in applications with varying lighting conditions and in microscopy.
The IDS Software Suite includes a number of special features, such as 30 second long exposure as well as line scan mode.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX264 |
| Frame rate @ resolution max. | 22.0 fps |
| Resolution (h x v) | 2456 x 2054 |
| Optical Area | 8.473 mm x 7.086 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 5.04 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing