uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
The UI-5290FA Rev.1.2 is an industrial camera with Sony IMX267 sensor with 8.9 MP resolution (4112 x 2176 pixels) at 32 fps. Like all global shutter sensors from the Sony Pregius series, the IMX267 has the smallest pixel size on the market (3.45 µm) with a 1" sensor size, and simultaneously features very low noise.
The UI-5290FA Rev.1.2 mainly shows its capabilities in slower machine vision applications for which a large field of view is required. It is available in monochrome and colour versions. The UI-5290FA Rev.1.2 stands for pure and pin sharp images.
| Item number |
|
|---|---|
| Camera family | FA |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX267 |
| Frame rate @ resolution max. | 12.0 fps |
| Resolution (h x v) | 4104 x 2174 |
| Optical Area | 14.159 mm x 7.5 mm |
| Shutter | Global Shutter |
| Optical class | 1" |
| Resolution | 8.92 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP65, IP67 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing