uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
Our UI-5290SE Rev.4.2 GigE industrial camera with the IMX267 8.9 megapixel CMOS sensor from Sony has an impressively large dynamic range and high light sensitivity, including in the NIR range. With a frame rate of 13 fps, it delivers perfect, practically noiseless image quality even in low light conditions. The reduced pixel size of 3.45 µm allows more pixels in a smaller optical format.
The IDS Software Suite provides special sensor functions, such as line scan mode enabling the camera to be used as a cost-effective alternative to line scan cameras.
The UI-5290SE Rev.4.2 GigE industrial camera is available in both monochrome and colour variants.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX267 |
| Frame rate @ resolution max. | 12.0 fps |
| Resolution (h x v) | 4104 x 2174 |
| Optical Area | 14.159 mm x 7.5 mm |
| Shutter | Global Shutter |
| Optical class | 1" |
| Resolution | 8.92 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
GigE interface
CMOS sensor
Power-Over-Ethernet
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing