uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
With the uEye XS, you are opting for an ingenious autofocus camera in mini format, which has numerous helpful image enhancement features (such as white balance, exposure, gain). The starter set includes the camera and accessories so that you can easily evaluate the model for your application.
Calculate now the working distance or the field of view for the XS camera!
This set includes the following:
| Item number |
|
|---|---|
| Camera family | XS |
| Interface | USB 2 |
| Interface-Speed | 0.47 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | OmniVision |
| Sensor model | OV5640 |
| Frame rate @ resolution max. | 15.0 fps |
| Resolution (h x v) | 2592 x 1944 |
| Optical Area | 3.629 mm x 2.722 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/4" |
| Resolution | 5.04 MP |
| Pixel size | 1.40 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
1 software for all cameras
Hi-Speed
0.5 Gbps
0.5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Certifications
CE
FCC
ChinaRoHS EFUP 25
UKCA
Data sheet
CAD Data
Technical drawing