USB 3, AOC, active cable, straight, screwable, 30 m

USB 3, AOC, active cable, straight, screwable, 30 m
Illustrations may differ from the original
Short description
Metal USB-A socket, straight, screwable to USB-A
Price on request
 
 
  • Cable: USB 3
  • Cable type: active fiberglass cable
  • Connector: USB 3-A socket, straight, screwable to USB-A
  • Cable length: 30.0 m
  • Bending radius: 20.0 mm
  • Bending cycles: min. 1 Mio. cycles
  • External power supply at USB-A connector (cable included in scope of delivery)
  • Highly recommended combination with a USB 3 PCI Express card with external power supply (AL00014)

    Please note that an additional USB 3 standard cable is essential for the functionality. The length of this cable should not exceed 3 m (AD00155 or AD00290).

Item number
  • USB 3, AOC, active cable, straight, screwable, 30 m: AD00209
suitable for CP, CP Rev. 2, LE, ML, SE, XC, XCP, XLE, XLS
lockable No
screw-in Yes
 
 
 
It's so easy!