- Cable: USB 3
- Cable type: active fiberglass cable
- Connector: USB 3-A socket, straight, screwable to USB-A
- Cable length: 5.0 m
- Bending radius: 20.0 mm
- Bending cycles: min. 1 Mio. cycles
- External power supply at USB-A connector (cable included in scope of delivery)
Please note:
Please use this cable only in combination with our PCIe card (AL00014). However, only maximum 2 AOC cables are allowed to be operated on a PCIe card (4-port). Furthermore, you have to use the external power supply of the cable. Our QS recommends using a very short cable between the AOC cable and camera. In our case, we recommend the AD00155 (1 m standard cable).
| Item number |
|
|---|---|
| suitable for | USB 3 uEye ACP, USB 3 uEye CP, USB 3 uEye CP Rev.2, USB 3 uEye CP Rev.2.2, USB 3 uEye LE, USB 3 uEye SE, USB 3 uEye XC, USB 3 uEye XCP, USB 3 uEye XCP-E, USB 3 uEye XLE, USB 3 uEye XLS, USB 3 uEye XLS-E |
| lockable | No |
| screw-in | Yes |