We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
Very small, really easy, just ingenious.
The small, smart uEye XS UI-1007XS-C Rev.1.1 with triggered autofocus and many other auto functions combines the easiness and comfort of a consumer camera with the scope of industrial applications. The uEye XS can easily be integrated thanks to its USB 2.0 interface and Mini B USB 2.0 connector. Equipped with OmniVision’s 5.04 MP CMOS sensor and a pixel size of 1.40 µm the camera delivers excellent images quality and accuracy in colour reproduction – even in challenging ambient light conditions.
The camera stands out with its lightweight, compact design, 15.0 fps at full resolution (2592 x 1944 pixels) and integrated power supply for applications in kiosk and embedded systems as well as in medical technology.
Also available as a practical starter set with accessories.
Calculate now the working distance or the field of view for the XS camera!
| Item number |
|
|---|---|
| Camera family | XS |
| Interface | USB 2 |
| Interface-Speed | 0.47 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | OmniVision |
| Sensor model | OV5640 |
| Frame rate @ resolution max. | 15.0 fps |
| Resolution (h x v) | 2592 x 1944 |
| Optical Area | 3.629 mm x 2.722 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/4" |
| Resolution | 5.04 MP |
| Pixel size | 1.40 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
0.5 Gbps
Certifications