uEye XCP industrial camera with telescopic image of Saturn

Low-light industrial camera opens up new dimensions in planetary imaging

Through stardust with STARVIS 2

Our solar system has fascinated mankind for thousands of years. Astronomical research is looking for answers to the big questions of human existence. How big is the universe? How did it come about? Astronomers all over the world are casting their gaze into space. However, it is not only giant space telescopes that provide spectacular images; smaller telescopes equipped with standard industrial cameras also allow amateur astronomers to look far and gain new insights. In addition to versatile camera software, the right sensors are crucial for the quality of the images; cameras with particularly high NIR sensitivity are in demand. Australian amateur astronomer Anthony Wesley believes the uEye XCP camera from IDS, equipped with Sony STARVIS 2 sensors, is an excellent choice for capturing high-resolution images of our neighbouring planets such as Venus, Mars, Jupiter and Saturn.

Astrophotography has to overcome special challenges in two respects, both technical and natural. This applies in particular to telescopic images of planets. Firstly, the Earth's atmosphere is constantly in motion, creating turbulence that distorts the light coming from the stars or planets. This so-called "seeing" leads to a flickering or blurring of the objects, especially when observing through earthbound telescopes. This blurring and distortion caused by atmospheric turbulence makes it difficult to capture detailed images.

Secondly, the earth's atmosphere absorbs and scatters visible or short-wave blue light. Near-infrared light, on the other hand, is scattered less, resulting in clearer and sharper images. This is particularly important in regions with poor "seeing" conditions caused by air turbulence. In addition, infrared light penetrates thin clouds and dust particles better than visible light. By using an NIR-sensitive camera, astronomers can look behind these interstellar dust clouds and recognise structures that remain hidden in visible light. This applies, for example, to young stars and star-forming regions, which are usually surrounded by dense dust clouds. But the same applies to capturing images of large planets such as Saturn or Jupiter: the more powerful the camera in the low-light range, the more informative the images will be. Not to be neglected: Infrared light is less influenced by artificial light sources on Earth. This means that NIR-sensitive sensors offer better conditions for observing the sky even in areas with moderate light pollution.

Telescope with NIR/low-light industrial camera in the eyepiece tube
Telescope with IDS industrial camera uEye XCP in the eyepiece tube

Application

Cameras with particularly high NIR sensitivity are therefore in high demand. In this context, amateur astronomer Anthony Wesley investigated the performance of IDS cameras from the XCP family with STARVIS 2 class sensors and their suitability for planetary photography - with success: The IDS camera model U3-38C0XCP-M-NO, equipped with the monochrome IMX662 sensor, delivers outstanding results.

"The IDS camera is the imaging element for a telescope with an aperture of 415 millimetres and a focal length of 6000 millimetres," he explains the camera's function. "It records one- to two-minute video segments of planets such as Jupiter and Saturn at a speed of around 60 frames per second through interchangeable filters, both in visible light and in the infrared range."

To form a single optical unit that fits into the eyepiece tube of the telescope, Anthony Wesley screwed the IDS camera, filter wheel and Barlow lens directly together. The Barlow lens between the eyepiece and the telescope extends the focal length of the telescope and thus increases the magnification without the need for an additional eyepiece. "The IDS camera base was modified to allow mounting at a low distance, as I don't need the standard C/CS distance," he explains the design.

Camera, filter wheel and Barlow lens are screwed together and placed in the eyepiece socket of the telescope
Camera, filter wheel and Barlow lens form an optical unit in the eyepiece tube

But what features made the camera a favourite? "Light sensitivity that goes far beyond the human eye - that's what sensors with STARVIS 2 technology from Sony stand for," says Jürgen Hejna, Product Manager uEye cameras at IDS, summarising the strength of the sensors. For example, the U3-38C0XCP Rev.1.2 model with the 2.16 MPixel IMX662 rolling shutter sensor uses pixel technology to achieve exceptional image quality with a particularly high dynamic range. The USB3 camera delivers a fast 88 images per second and is particularly strong in low-light applications where high sensitivity and low resolution are required. The 1/3" sensor also minimises distracting reflections within the camera thanks to so-called "Anti Reflection Coating".

For Anthony Wesley, the compact camera has further advantages: "The compact, lightweight uEye XCP is well suited for amateur telescopes. The uEye cameras are inexpensive, but offer almost all the functions that amateur astronomers want for this application." He was also impressed by the easy integration of the IDS cameras via the IDS peak software development kit. "I am the developer and maintainer of the IDS camera module in the FireCapture software, which is popular with amateur astronomers. The IDS module is written in C with Microsoft Visual Studio and is compiled into a DLL that can be easily loaded into FireCapture to enable the use of the comprehensive software features."

“The compact, lightweight uEye XCP is well suited for amateur telescopes. The uEye cameras are inexpensive, but offer almost all the functions that amateur astronomers want for this application.”

— Anthony Wesley, Amateurastronom —

Image processing

The video segments recorded using FireCapture are then processed using Autostakkert, a Windows software program that automatically aligns and merges the images of the night sky. "The software combines and averages the individual images and corrects for blurring and distortions caused by the Earth's atmosphere," explains Anthony Wesley. These blurs can appear as blurring or image noise and obscure important details in the images. In astronomical imaging, the deconvolution method is therefore used to optimise the image quality of telescope images and to correct blurred or distorted images. In this case, the Astra Image and Registax software packages are used for deconvolution and image sharpening. In the next step, the observed rotation of the target object during the recording time must be corrected. "For example, Jupiter rotates by one degree every 90 seconds," says Anthony. The Winjupos software is used for this, with the help of which time-shifted images and videos can be superimposed, derotated and adjusted, and red/green/blue images can be combined to form a colour image. "The final image clean-up is done with Gimp. In this way, the post-processing of the video can compensate for the blurring effect of the Earth's atmosphere and drastically reduce it to produce a clear image of the target object," says Anthony, summarising the final image processing procedure.

Telescope image of the planet Saturn
Telescope image of the planet Saturn (with colour filter of the Astrodon I series)

Software

To guarantee all this, however, a perfect interplay of hardware and software is required. The IDS cameras are easily integrated using the IDS peak software development kit (SDK). "IDS peak is perfectly matched to our hardware, allowing users to get the most out of our cameras. It includes programming interfaces and software tools that ensure an intuitive programming experience, quick and easy installation and versatile application options," emphasises Damien Wang, Area Sales Manager at IDS. This makes it possible to use the extensive features of the FireCapture software specially developed for astrophotography. "With the uEye XCP models, we are not only offering something new in our portfolio, but are also once again among the pioneers in the industrial camera market. The latest sensor technology in these cameras ensures high frame rates and remarkably high image quality - and impresses with its high sensitivity in the infrared range, even when used in low-light situations such as planetary photography. With the components used here, not only professional but also amateur astronomers are able to take particularly high-resolution images of celestial objects," emphasises Jürgen Hejna.

Anthony Wesley has been observing planets and the camera market very closely for over twenty years. "Camera and sensor technology have taken an evolutionary step forward, in either NIR sensitivity or low noise. The technology of the uEye XCP in combination with the Sony STARVIS 2 sensors is undoubtedly one of the best currently available," he summarises.

Outlook

"Cameras based on the Sony STARVIS 2 sensors will be popular with amateur astronomers in the planetary imaging community because of their high sensitivity, great depth of field and low noise," says Anthony Wesley. "Especially in the NIR range between 700 nm and 1000 nm, where very interesting work can be achieved that will advance our understanding of other planets in our solar system." But the field of application of the cameras does not only extend into space. "Many of the techniques used can also be applied to other areas with similar challenges, such as underwater photography in low-light environments," recommends the Australian.  

Anthony Wesley

Anthony Wesley is an amateur astronomer from Australia who specialises in video astronomy and low light photography of planets in the solar system. He has expanded FireCapture, a special software for capturing images and videos of astronomical objects, to include support for cameras from various manufacturers. The uEye+ XCP cameras with the Sony STARVIS 2 sensors have more than convinced Anthony Wesley.

Anthony Wesley with Mars in the background
Anthony Wesley with Mars in the background

uEye XCP

Model used: U3-38C0XCP-M-NO