IDS low-cost industrial camera range uEye XCP, XLS, XLE.

uEye+ XLS | XCP | XLE Cost-effective industrial cameras

Ideal balance between price and performance

Are you looking for cost-effective cameras with basic functions? Then our low-price portfolio is the right choice for you. It is precisely for these requirements that we have developed the XLS, XCP and XLE industrial camera families of the uEye+ product line. No over-engineering, but designed for what is essential: small, easy to integrate, cost-optimised and equipped with the fundamental functions for high-quality image evaluation.

Choose the right model for your application from a wide range of housing variants and sensors. Other advantages include easy handling and low energy consumption. This makes the compact cameras ideal for large projects and multi-camera systems in production, logistics and robotics, for example, as well as for embedded vision applications. The IDS peak SDK helps you to quickly deploy and operate the models. But that is not all. IDS supplies you with any accessories you need to use the cameras, from lenses to cables. And all that at a favourable system price.

New sensors for uEye+ XCP and XLS!

Due to the great popularity of these compact industrial cameras, we are continuously expanding the range of sensors. New models with the 20 MP sensor onsemi AR2020 prove that a tiny body and enormous accuracy harmonise perfectly.

In addition, we integrate the Sony Pregius IMX900 sensor. It impresses with an outstanding combination of high resolution, compact pixel size and excellent image quality. Thanks to its exceptional sensitivity in the near-infrared and red spectral range, fine details such as barcodes can be recognised (US: recognized) reliably and precisely - even in difficult lighting conditions.

Industrial grade

Software support for uEye+

Made in Germany

USB3 Vision standard

Plug & Play

3-year warranty

More than 100 models

uEye+ XLS: Tiny board-level cameras for embedded applications

The uEye+ XLS camera models are only 29 x 29 x 7 mm in size. This makes them the smallest board-level cameras in the IDS portfolio. The tiny USB3 cameras are Vision Standard compliant, equipped with a Micro-B connector and available with or without a C/CS or S-mount lens holder. The boards are so small that they can be plugged directly into the lens holders. In terms of imaging, however, they score big and also impress with their very low heat generation. This makes them particularly suitable for device construction and embedded vision applications.

IDS uEye XCP camera, front and rear views

uEye+ XCP Compact industrial cameras with C-mount

The XCP camera family of the uEye+ product range combines industrial quality with an economical system price. As the smallest IDS camera with housing and C-mount, the models fill a gap in the market. They measure only 29 x 29 x 17 mm and have a completely closed zinc die-cast housing. Their screw-type USB micro-B connection and compatibility with the Vision Standard (U3V / GenICam) simplify integration into image processing systems. Small, convenient, common lens size - these cameras open up a wide range of applications.

uEye+ XLE Models with a wide range of housing options

Do you need single-board cameras or do you prefer models with a coated plastic housing? Here you can freely choose which variant is the right one for your application. We offer both C-/CS-Mount and S-Mount as lens holders. The USB3 cameras have a Type-C connector. They are used, among other things, in small device construction, measurement technology, traffic and agriculture.

IDS uEye+ XLE: Industrial camera models with a wide range of housing variants.

Applications

White robot arm in a machine with a uEye+ XLS 2D camera from IDS.

Embedded systems

Whether as eyes in autonomous vehicles or in robotics: The cameras provide valuable image information at an attractive price.

Many bottles of yellow liquid with black lids on a conveyor belt.

Production

Ideal for quality control and other inspection tasks to ensure that products meet standards.

Conveyor belts with parcels on them.

Logistics

The cameras facilitate e.g. automated sorting and packaging processes by scanning barcodes or labels.

A woman in the laboratory puts a diagnostic device into operation with the help of an IDS uEye+ XLE camera.

Medicine and laboratory

In addition, these cameras are used in small diagnostic devices and for analysis tasks in laboratories.

“Many applications benefit from image processing. By no means, however, does it always have to be the high-end solution. With these models, we offer our customers reliable and affordable options for versatile applications.”

— Jürgen Hejna, Product Manager 2D Machine Vision at IDS —
Jürgen Hejna, IDS Product Manager 2D Machine Vision

What customers say about uEye XCP | XLE | XLS industrial cameras:

uEye XCP

“Together, we found the camera that exactly meets our requirements and guarantees the required precision on a permanent basis.”

— Nico Teringl, CEO Danube Dynamics —

uEye XLE

“The camera features numerous software-related setting options, such as exposure times or colour filters, which allows a high degree of flexibility to be maintained throughout the design process.”

— Jonas Schlör, SAGE Payload Engineer —