Zwei IDS NXT oslo und malibu KI-Kameras mit Objektiv und Kabel

IDS NXT malibu | oslo Industrial cameras with AI and 4K streaming

AI-based image processing with outstanding image quality

The smart industrial cameras IDS NXT malibu and IDS NXT oslo integrate AI directly into the live image. The cameras analyse scenes at high speed and overlay the results in the video stream. The models have a compact, industrial-grade housing with a GigE interface. The IDS NXT oslo can withstand even the harshest environments thanks to its IP69K ingress protection code.

This is where smart technology meets industrial quality.

Artificial intelligence

Onboard processing

Industry protocol

Vision apps available

Event recorder

Streaming

Integrated web service

3-year warranty

Discover our AI camera models

IDS NXT malibu AI camera view from front at an angle

IDS NXT malibu
Live AI in video streams

  • Ambarella chip for fast, AI-based image analysis with live overlays
  • Compressed video streams in full sensor resolution via RTSP and HTTP
  • Outstanding image quality thanks to integrated ISP with many auto features
  • PC-independent operation (on-camera AI, compression, streaming)
IDS NXT oslo AI camera view from front at an angle

IDS NXT oslo
Live AI in video streams

  • Ambarella chip for fast, AI-based image analysis with live overlays
  • Compressed video streams in full sensor resolution via RTSP and HTTP
  • Outstanding image quality thanks to integrated ISP with many auto features
  • PC-independent operation (on-camera AI, compression, streaming)
  • Highest IP69K protection against dust and high-pressure water

“With IDS NXT malibu and IDS NXT oslo, we have developed industrial cameras that analyse images quickly and integrate results directly into video streams. This allows us to create new application scenarios for intelligent image processing - even under harsh conditions thanks to the robust IP69K housing of the IDS NXT oslo. The combination of on-camera AI and 4K streaming is a novelty in the industrial environment.”

— Marcus Rembold, Product Manager Edge Vision, Lenses & Accessories at IDS —
Marcus Rembold, IDS Product Manager Edge Vision, Lenses & Accessories

Result overlays in video stream

The intelligent industrial cameras work with a powerful SoC (System on Chip) from Ambarella. It enables AI-based image analysis directly on the camera. Inference results, such as detected objects or anomalies, can optionally be displayed as overlays in the live stream and transmitted to connected systems in full sensor resolution via RTSP or HTTP.

Users benefit from high-quality image processing, MJPEG or H.264 compression and visualisation in the web browser without additional software. The AI cameras can save relevant image data internally as video sequences or transfer it to FTP servers.

Icons with labels AI, RTSP, 4K, MJPEG, H.264

AI and ISP "on the edge"

The integrated ISP (Image Signal Processor) offers automatic functions such as brightness control, lens distortion correction and colour optimisation. In combination with the light-sensitive sensor, the camera delivers outstanding image quality even in difficult lighting conditions. The embedded solution eliminates the need for an external PC, which lowers energy consumption and reduces system costs.

IDS NXT oslo: AI camera with the highest degree of protection

The IDS NXT oslo combines smart image processing with an IP69K-certified housing for use in extreme conditions. Thanks to the matching tube and M12 connectors, the camera remains reliably protected even in harsh industrial or agricultural environments.

Streamable AI cameras for smart applications

The IDS NXT malibu and IDS NXT oslo combine powerful industrial hardware with intelligent image processing directly on the camera. Thanks to on-camera inference, they process visual information at high speed, make autonomous decisions and react intelligently to complex, dynamic scenes - without the need for an external PC. In combination with the intuitive IDS lighthouse software, AI-based applications such as classification, object tracking or anomaly detection can be created without programming using sample images.

AI applications with IDS NXT

A man with a helmet camera carries out assembly work on a machine

Visualisation

Recognise details more accurately - for example, by displaying close-up images on monitors.

Medicine vials pass through a machine

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Four quick check-in terminals in one airport hall

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Woman with shopping trolley at a self-service checkout

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Transport robot in a warehouse with parcels.

Logistics

Cameras are indispensable in the logistics sector - for example for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Athlete on a racing bike, landscape in the background.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

Apples are cleaned and sorted in a machine

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Plants in a greenhouse are monitored by a camera

Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Build and deploy AI-based machine vision systems

The use of machine learning operations in image processing applications makes it possible to solve tasks that were previously difficult or only possible with a great deal of effort. In this video we explain the complete application process from the idea to deployment and show you new possibilities and tools that support you in the whole process.

IDS NXT malibu AI cameras have received the following award:

Vision Systems Innovators Award for IDS NXT malibu AI cameras