uEye LE The cost-effective, modular project camera
GigE Vision standard
Compact design
3-year warranty
Image pre-processing in the camera
Versatile, compact and flexible
The uEye LE cameras are the cost-effective solution for space-constrained applications in medical technology, robotics and classic machine vision tasks. Whether in a plastic housing or as a space-saving board-level solution: The uEye LE cameras are the ideal choice for demanding projects where efficiency and flexibility are key.
New sensors for uEye LE!
Due to the great popularity of our cost-efficient project cameras, we are continuously expanding the range of sensors. Our new models with the Sony Starvis sensors IMX675 (5 MP), IMX676 (12.5 MP) and IMX678 (8 MP) offer maximum image quality with minimum light.
In addition, we integrate the Sony Pregius IMX900 sensor. It impresses with an outstanding combination of high resolution, compact pixel size and excellent image quality. Thanks to its exceptional sensitivity in the near-infrared and red spectral range, fine details such as barcodes can be recognised reliably and precisely - even in difficult lighting conditions.
GigE variant:
Maximum flexibility and robust design
The newly developed GigE uEye LE single-board cameras (45 x 45 mm), with improved EMC properties, are particularly lightweight and compact.
The use of RJ45 daughterboards, which connect to motherboard cameras via flex cables, allows even more freedom in customised housing concepts. This makes it even easier to distribute sensor and connector components in the available installation space - now also with Power-over-Ethernet for a more space-saving power and data supply.
The newly designed lens holder construction ensures a lightweight yet torsion-resistant mounting of C- or S-mount lenses and also protects the electronics.
USB variant:
Simple integration and cost efficiency
Whether as a board-level version (36 × 36 mm) or with housing (47 × 46 × 26.3 mm), with lens holder (C-/CS-/S-mount) or without - they fit into any system.
Thanks to the plug & play functionality with IDS peak and the practical single-cable solution for data transfer and power supply, the project cameras can be quickly and easily integrated into your systems.
The uEye LE cameras are ideal for a wide variety of applications thanks to their compact design and wide range of variants.
uEye LE AF:
Board-level cameras with autofocus
Sharp images at variable distances: The uEye LE USB 3 board-level cameras from IDS impress with practical autofocus and an attractive price-performance ratio.
Particularly suitable for:
Quality assurance, embedded systems, microscopy, laboratory automation, small appliance construction
Possible applications for uEye LE project cameras
*The abbreviations indicate which interface is best suited for the respective application
Medical technology and laboratory automation
Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.
(USB3 *)
Factory and process automation
Cameras are used in monitoring, control, regulation and optimization systems and help for example with localisation and selection tasks.
(GigE *)
Mechanical engineering
From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.
(GigE *)
Small device construction
Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.
(USB3 *)
Logistics
Cameras are indispensable in the logistics sector - for example for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.
(USB3 / GigE *)
Traffic and transport
Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.
(USB3 / GigE *)