uEye cameras with lenses, tablet with image processing, RTSP icon visible

Monitoring cameras

Process monitoring as a "one-device solution"

Monitoring and inspection are the keys to successful automation of industrial processes. Modern camera technologies with highly developed sensors record different situations around the clock and provide high-quality video streams, even in difficult environments. With monitoring cameras, IDS uses its industry-specific expertise to offer an easily integrated, stand-alone solution for 24/7 monitoring and visualisation of industrial processes.

Monitoring cameras for industrial process monitoring

A new approach to industrial monitoring: our monitoring cameras enable reliable, high-resolution monitoring of processes in standalone operation. Users benefit from video streaming, hardware-accelerated video encoding and event-based recording. Multiple parallel, individually configurable streams offer versatility and efficiency for live monitoring, post analysis or system integration.

Product image of the uEye SCP monitoring camera.

uEye SCP

Monitoring camera in the standard industrial format

  • Housed camera: the industry-standard 29 x 29 mm format
  • For C-mount lenses
  • With screwable connectors
Product image of the uEye SLE monitoring camera.

uEye SLE

Monitoring camera: space-saving and cost-optimised

  • Single board camera: perfect for embedded systems
  • Available with C-mount, S-mount or without lens holder
  • Space-saving option with detached network connector board possible
Product image of the uEye SFA monitoring camera

uEye SFA

Monitoring camera with highest protection rating

  • IP69K-certified housing against dust and high-pressure water
  • Screw-lock connectors
  • PoE for single-cable operation up to 100 m (data + power supply)

“Do you simply want to keep an eye on processes or components at all times? This is where uEye Live comes into play. In contrast to models from the consumer sector, we excel in terms of quality, spare parts procurement, long-term availability and standardised interfaces.”

— Marcus Rembold, Product Manager Edge Vision, Lenses & Accessories at IDS —
Marcus Rembold, IDS Product Manager Edge Vision, Lenses & Accessories

Areas of application of our monitoring cameras

Live streaming

Our monitoring cameras offer an uninterrupted live view of processes that cannot be observed by people on site. The high image quality helps to analyse even the smallest details and draw precise conclusions. This makes it possible, to monitor machines to check wear and tear or to adopt the perspective of robots in automated logistics systems. uEye Live cameras also support you in applications such as the central monitoring of flight and container port activities or activities in logistics centres.

A uEye Live Monitoring camera monitors a conveyor belt.
Machine automatically seals bottles in rotating gripper system

Event recording

Monitoring cameras enable the flexible playback of video sequences on demand. Event-based recording in the camera memory allows the last few seconds before an incident to be played back, for a revealing “look into the past”. This function is ideal for fault reconstruction. This allows organisations to react quickly and draw precise conclusions in order to optimise processes.